JSMR 10245 - SIMLOC nut miniature anchor two lug - Deep counterbore

Manufacturer ALCOA FASTENING SYSTEMS
Standard ISO 3225, EN 3538, DIN 65342, NA 0080
Description SIMLOC nut miniature anchor two lug - deep counterbore - MJ4
Part number 4 JSMR 10245
Mass 0.00095 kg
Material Heat and corrosion resisting steel
Product selection
Selector Simmonds part number Thread A (mm) B (mm) H (mm) Weight (Kg 100pcs)
1 4 JSMR 10245 MJ4 x 0,7 - 4H6H 17.2 8 5.8 0.095
2 5 JSMR 10245 MJ5 x 0,8 - 4H6H 19.2 9 6.9 0.11
3 6 JSMR 10245 MJ6 x 1,00 - 4H5H 22.2 10 8.1 0.18
Simmonds part number
Thread
A (mm)
B (mm)
H (mm)
Weight (Kg 100pcs)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems