PHR 105 - SIMLOC nut hex with captive washer

Manufacturer ALCOA FASTENING SYSTEMS
Standard EN 3034
Description SIMLOC nut hex with captive washer - MJ3
Part number 3050 PHR 105
Mass 0.00035 kg
Material Heat and corrosion resisting steel
Product selection
Selector Simmonds part number Thread L (mm) W (mm) X (mm) Weight (Kg 100pcs)
1 3050 PHR 105 MJ3 x 0,5 - 4H6H 7.2 4 3.4 0.035
2 4070 PHR 105 MJ4 x 0,7 - 4H6H 8.6 5 4.4 0.06
3 5080 PHR 105 MJ5 x 0,8 - 4H6H 10.9 6 5.6 0.095
4 6100 PHR 105 MJ6 x 1,0 - 4H5H 12.4 7 6 0.12
5 7100 PHR 105 MJ7 x 1,0 - 4H5H 13.9 8 6.9 0.18
6 8100 PHR 105 MJ8 x 1,0 - 4H5H 15.4 10 7.8 0.355
7 10125 PHR 105 MJ10 x 1,25 - 4H5H 18.6 12 9.6 0.54
8 12125 PHR 105 MJ12 x 1,25 - 4H5H 21.7 14 11.4 1.1
Simmonds part number
Thread
L (mm)
W (mm)
X (mm)
Weight (Kg 100pcs)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems
Users Who Downloaded This Product Also Downloaded
Page