PHR 105 - SIMLOC nut hex with captive washer

PHR 105 - SIMLOC nut hex with captive washer

Manufacturer ALCOA FASTENING SYSTEMS
Description SIMLOC nut hex with captive washer - M3
Part number 3 PHR 105
Mass 0 kg
Material Heat and corrosion resisting steel
Product selection
CAD Selector Simmonds part number Thread L (mm) W (mm) X (mm) Weight (Kg 100pcs) State
No CAD available 1 3 PHR 105 M3 x 0,5 - 4H5H Replaced by 3050 PHR 105
No CAD available 2 4 PHR 105 M4 x 0,7 - 4H5H Replaced by 4070 PHR 105
No CAD available 3 5 PHR 105 M5 x 0,8 - 4H5H Replaced by 5080 PHR 105
No CAD available 4 6 PHR 105 M6 x 1,0 - 4H5H Replaced by 6100 PHR 105
No CAD available 5 7 PHR 105 M7 x 1,0 - 4H5H Replaced by 7100 PHR 105
6 8 PHR 105 M8 x 1,25 - 4H5H 14.8 10 7.6 0.343 -
7 10 PHR 105 M10 x 1,5 - 4H5H 17.8 12 9.1 0.52 -
8 12 PHR 105 M12 x 1,5 - 4H5H 21.2 14 11.1 1.07 -
9 14 PHR 105 M14 x 1,5 - 5H 24.4 16 12.6 1.3 -
Simmonds part number
Thread
L (mm)
W (mm)
X (mm)
Weight (Kg 100pcs)
State
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems