JRH 80015 - SIMLOC nut - Deep counterbore and captive washer

Manufacturer ALCOA FASTENING SYSTEMS
Standard ISO 8538
Description SIMLOC nut-deep counterbore and captive washer - MJ3
Part number 3 JRH 80015
Mass 0.0004 kg
Material Heat and corrosion resisting steel
Product selection
Selector Simmonds part number Thread L (mm) W (mm) X (mm) Weight (Kg 100pcs)
1 3 JRH 80015 MJ3 x 0,5 - 4H6H 6.7 4 4.6 0.04
2 4 JRH 80015 MJ4 x 0,7 - 4H6H 8.4 5 6.2 0.085
3 5 JRH 80015 MJ5 x 0,8 - 4H6H 9.6 6 7.4 0.1
4 6 JRH 80015 MJ6 x 1,0 - 4H5H 11.1 7 8.1 0.144
5 7 JRH 80015 MJ7 x 1,0 - 4H5H 13.3 8 9 0.25
6 8 JRH 80015 MJ8 x 1,0 - 4H5H 14.6 10 9.9 0.35
7 10 JRH 80015 MJ10 x 1,25 - 4H5H 17.2 12 12 0.73
8 12 JRH 80015 MJ12 x 1,25 - 4H5H 21 14 13.8 1.1
Simmonds part number
Thread
L (mm)
W (mm)
X (mm)
Weight (Kg 100pcs)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems
Users Who Downloaded This Product Also Downloaded
Page