DA-DB-DC 105 - SIMLOC nut clinch

Manufacturer ALCOA FASTENING SYSTEMS
Description SIMLOC nut clinch - M3
Part number 3DA105
Mass 0.00033 kg
Material Heat and corrosion resisting steel
Product selection
Selector Simmonds part number Thread A (mm) C (mm) F (mm) H (mm) Weight (Kg 100 pcs)
1 3DA105 M3x0,50-4H5H 6 4.87 1 3.6 0.033
2 3DB105 M3x0,50-4H5H 6 4.87 1.5 3.6 0.036
3 3DC105 M3x0,50-4H5H 6 4.87 2 3.6 0.039
4 4DA105 M4x0,70-4H5H 7 5.66 1 4.8 0.044
5 4DB105 M4x0,70-4H5H 7 5.66 1.5 4.8 0.048
6 4DC105 M4x0,70-4H5H 7 5.66 2 4.8 0.052
7 5DA105 M5x0,80-4H5H 8 6.45 1 4.8 0.07
8 5DB105 M5x0,80-4H5H 8 6.45 1.5 4.8 0.074
9 5DC105 M5x0,80-4H5H 8 6.45 2 4.8 0.078
Simmonds part number
Thread
A (mm)
C (mm)
F (mm)
H (mm)
Weight (Kg 100 pcs)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems