JSR 10045 - SIMLOC nut anchor two lug - Deep counterbore

Manufacturer ALCOA FASTENING SYSTEMS
Standard ISO 3223, EN 3537, DIN 65344, NA 0041
Description SIMLOC nut anchor two lug - deep counterbore - MJ3
Part number 3 JSR 10045
Mass 0.00045 kg
Material Heat and corrosion resisting steel
Product selection
Selector Simmonds part number Thread A (mm) B (mm) H (mm) Weight (Kg 100pcs)
1 3 JSR 10045 MJ3x0,5 - 4H6H 17.2 6 3.2 0.045
2 4 JSR 10045 MJ4x0,7 - 4H6H 23.2 8 5.8 0.115
3 5 JSR 10045 MJ5x0,8 - 4H6H 25.2 9 6.9 0.13
4 6 JSR 10045 MJ6x1,00 - 4H5H 29.2 10 8.1 0.21
5 8 JSR 10045 MJ8x1,00 - 4H5H 29.2 13 9.9 0.44
6 10 JSR 10045 MJ10x1,25 - 4H5H 35.2 16.2 12 0.765
Simmonds part number
Thread
A (mm)
B (mm)
H (mm)
Weight (Kg 100pcs)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems