SR 1015 - SIMLOC nut anchor two lug - Deep counterbore

Manufacturer ALCOA FASTENING SYSTEMS
Description SIMLOC nut anchor two lug - Deep counterbore - M3
Part number 3 SR 1015
Mass 0.00045 kg
Material Heat and corrosion resisting steel
Product selection
CAD Selector Simmonds part number Thread A (mm) B (mm) H (mm) Weight (Kg 100 pcs) State
1 3 SR 1015 M3 x 0,5 - 4H5H 17.2 6 4 0.045 -
No CAD available 2 4 SR 1015 M4 x 0,7 - 4H5H Replaced by 4 JSR 10015
No CAD available 3 5 SR 1015 M5 x 0,8 - 4H5H Replaced by 5 JSR 10015
4 6 SR 1015 M6 x 1,0 - 4H5H 29.2 10 7.1 0.21 -
5 8 SR 1015 M8 x 1,25 - 4H5H 33.2 12.6 8.9 0.44 -
6 10 SR 1015 M10 x 1,5 - 4H5H 41.2 16.2 10.5 0.765 -
Simmonds part number
Thread
A (mm)
B (mm)
H (mm)
Weight (Kg 100 pcs)
State
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems