JSR 20005 - SIMLOC nut anchor one lug - Deep counterbore

Manufacturer ALCOA FASTENING SYSTEMS
Standard ISO 3168, EN 4248, DIN 65346, NA 0032
Description SIMLOC nut anchor one lug - deep counterbore - MJ3
Part number 3 JSR 20005
Mass 0.0018 kg
Material Heat and corrosion resisting steel
Product selection
Selector Simmonds part number Thread A (mm) B (mm) H (mm) Weight (Kg 100 pcs)
1 3 JSR 20005 MJ3 x 0,5 - 4H6H 17.7 6 3.2 0.18
2 4 JSR 20005 MJ4 x 0,7 - 4H6H 23.7 8 5.8 0.21
3 5 JSR 20005 MJ5 x 0,8 - 4H6H 25.2 9 6.9 0.29
4 6 JSR 20005 MJ6 x 1,0 - 4H5H 27.7 10 8.1 0.4
5 8 JSR 20005 MJ8 x 1,00 - 4H5H 29.7 13 9.9 0.75
6 10 JSR 20005 MJ10 x 1,25 -4H5H 34.3 16.2 12 1.15
Simmonds part number
Thread
A (mm)
B (mm)
H (mm)
Weight (Kg 100 pcs)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems