AJAL 103 - NYLSTOP nut anchor one lug

Manufacturer ALCOA FASTENING SYSTEMS
Description NYLSTOP nut anchor one lug - M3
Part number 3 AJAL 103
Mass 0.00062 kg
Material Alloy aluminium
Product selection
Selector Simmonds part number Thread A (mm) B (mm) H (mm) Weight (Kg 100 pcs)
1 3 AJAL 103 M3 x 0,50 - 4H5H 18 7 3.6 0.062
2 4 AJAL 103 M4 x 0,70 - 4H5H 24.3 9.5 5.3 0.075
3 5 AJAL 103 M5 x 0,80 - 4H5H 26 11 6 0.105
4 6 AJAL 103 M6 x 1,00 - 4H5H 29 13 7 0.145
5 8 AJAL 103 M8 x 1,25 - 4H5H 33.5 18 9.3 0.325
Simmonds part number
Thread
A (mm)
B (mm)
H (mm)
Weight (Kg 100 pcs)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems