PHCR 35 M - Nut - Reduced hex light weight castellated, self locking

Manufacturer ALCOA FASTENING SYSTEMS
Standard MS/NASM 14144L
Description Nut - reduced hex light weight castellated, self locking - .1900-32 UNJF-3B
Part number PHCR 353 M
Mass 0.0019 LB
Material Alloy Steel
Product selection
Selector Simmonds part number Thread A (inch) H (inch) W (inch) Weight (100 pcs) (LB)
1 PHCR 353 M .1900-32 UNJF-3B 0.325 0.25 0.252 0.19
2 PHCR 354 M .2500-28 UNJF-3B 0.42 0.281 0.315 0.32
3 PHCR 355 M .3125-24 UNJF-3B 0.52 0.328 0.378 0.54
4 PHCR 356 M .3750-24 UNJF-3B 0.579 0.406 0.44 0.84
5 PHCR 357 M .4375-20 UNJF-3B 0.645 0.453 0.504 1.1
6 PHCR 358 M .5000-20 UNJF-3B 0.77 0.563 0.566 1.8
7 PHCR 359 M .5625-18 UNJF-3B 0.85 0.609 0.692 3.1
8 PHCR 3510 M .6250-18 UNJF-3B 0.91 0.719 0.755 4.1
9 PHCR 3512 M .7500-16 UNJF-3B 1.13 0.813 0.88 5.7
10 PHCR 3514 M .8750-14 UNJF-3B 1.345 0.906 1.006 9.4
11 PHCR 3516 M 1.0000-12 UNJF-3B 1.545 1 1.13 13
12 PHCR 3518 M 1.1250-12 UNJF-3B 1.745 1.156 1.257 19
13 PHCR 3520 M 1.2500-12 UNJF-3B 1.915 1.25 1.383 24
Simmonds part number
Thread
A (inch)
H (inch)
W (inch)
Weight (100 pcs) (LB)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems