THCR 5 M - Nut - Reduced hex light weight castellated, self locking

Manufacturer ALCOA FASTENING SYSTEMS
Description Nut - Reduced hex light weight castellated, self locking - .1900-32 UNJF-3B
Part number THCR 53 M
Mass 0.0015 LB
Material Heat and corrosion resisting steel
Product selection
Selector Simmonds part number Thread A (inch) H (inch) W (inch) Weight (100 pcs) (LB)
1 THCR 53 M .1900-32 UNJF-3B 0.325 0.25 0.252 0.15
2 THCR 54 M .2500-28 UNJF-3B 0.42 0.281 0.315 0.24
3 THCR 55 M .3125-24 UNJF-3B 0.52 0.328 0.378 0.34
4 THCR 56 M .3750-24 UNJF-3B 0.579 0.406 0.44 0.47
5 THCR 57 M .4375-20 UNJF-3B 0.645 0.453 0.504 0.57
6 THCR 58 M .5000-20 UNJF-3B 0.77 0.563 0.566 0.95
7 THCR 59 M .5625-18 UNJF-3B 0.85 0.609 0.692 1.6
8 THCR 510 M .6250-18 UNJF-3B 0.91 0.719 0.755 1.8
9 THCR 512 M .7500-16 UNJF-3B 1.13 0.813 0.88 2.6
10 THCR 514 M .8750-14 UNJF-3B 1.345 0.906 1.006 4.97
11 THCR 516 M 1.0000-12 UNJF-3B 1.545 1 1.13 7.4
12 THCR 518 M 1.1250-12 UNJF-3B 1.745 1.156 1.257 11
13 THCR 520 M 1.2500-12 UNJF-3B 1.915 1.25 1.383 14
Simmonds part number
Thread
A (inch)
H (inch)
W (inch)
Weight (100 pcs) (LB)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems
Users Who Downloaded This Product Also Downloaded
Page