DA-DB-DC-35 M - Nut-clinch flush mounting, miniature

Manufacturer ALCOA FASTENING SYSTEMS
Description Nut-clinch flush mounting, miniature - .0860-56 UNJC-3B
Part number DA 3502M
Mass 0.0002 LB
Material Alloy Steel
Product selection
Selector Simmonds part number Thread A (inch) C (inch) F (inch) H (inch) Weight (100 pcs) (LB)
1 DA 3502M .0860-56 UNJC-3B 0.156 0.129 0.04 0.095 0.02
2 DB 3502M .0860-56 UNJC-3B 0.156 0.129 0.06 0.095 0.02
3 DC 3502M .0860-56 UNJC-3B 0.156 0.129 0.09 0.095 0.03
4 DA 3504M .1120-40 UNJC-3B 0.203 0.16 0.04 0.122 0.04
5 DB 3504M .1120-40 UNJC-3B 0.203 0.16 0.06 0.122 0.04
6 DC 3504M .1120-40 UNJC-3B 0.203 0.16 0.09 0.122 0.05
7 DA 3506M .1380-32 UNJC-3B 0.234 0.192 0.04 0.13 0.06
8 DB 3506M .1380-32 UNJC-3B 0.234 0.192 0.06 0.13 0.06
9 DC 3506M .1380-32 UNJC-3B 0.234 0.192 0.09 0.13 0.07
10 DA 3508M .1640-32 UNJC-3B 0.281 0.223 0.04 0.13 0.09
11 DB 3508M .1640-32 UNJC-3B 0.281 0.223 0.06 0.13 0.09
12 DC 3508M .1640-32 UNJC-3B 0.281 0.223 0.09 0.13 0.1
13 DA 353M .1900-32 UNJF-3B 0.328 0.254 0.04 0.13 0.12
14 DB 353M .1900-32 UNJF-3B 0.328 0.254 0.06 0.13 0.12
15 DC 353M .1900-32 UNJF-3B 0.328 0.254 0.09 0.13 0.14
16 DA 354M .2500-28 UNJF-3B 0.391 0.316 0.04 0.224 0.23
17 DB 354M .2500-28 UNJF-3B 0.391 0.316 0.06 0.224 0.25
18 DC 354M .2500-28 UNJF-3B 0.391 0.316 0.09 0.224 0.28
Simmonds part number
Thread
A (inch)
C (inch)
F (inch)
H (inch)
Weight (100 pcs) (LB)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems