DA-DB-DC 35 - Nut-clinch flush mountiing, miniature

Manufacturer ALCOA FASTENING SYSTEMS
Description Nut-clinch flush mounting, miniature - .0860-56 UNJC-3B
Part number DA 3502
Mass 0.0002 LB
Material Alloy Steel
Product selection
Selector Simmonds part number Thread A (inch) C (inch) F (inch) H (inch) Weight (100 pcs) (LB)
1 DA 3502 .0860-56 UNJC-3B 0.156 0.129 0.04 0.095 0.02
2 DB 3502 .0860-56 UNJC-3B 0.156 0.129 0.06 0.095 0.02
3 DC 3502 .0860-56 UNJC-3B 0.156 0.129 0.09 0.095 0.03
4 DA 3504 .1120-40 UNJC-3B 0.203 0.16 0.04 0.122 0.04
5 DB 3504 .1120-40 UNJC-3B 0.203 0.16 0.06 0.122 0.04
6 DC 3504 .1120-40 UNJC-3B 0.203 0.16 0.09 0.122 0.05
7 DA 3506 .1380-32 UNJC-3B 0.234 0.192 0.04 0.13 0.06
8 DB 3506 .1380-32 UNJC-3B 0.234 0.192 0.06 0.13 0.06
9 DC 3506 .1380-32 UNJC-3B 0.234 0.192 0.09 0.13 0.07
10 DA 3508 .1640-32 UNJC-3B 0.281 0.223 0.04 0.13 0.09
11 DB 3508 .1640-32 UNJC-3B 0.281 0.223 0.06 0.13 0.09
12 DC 3508 .1640-32 UNJC-3B 0.281 0.223 0.09 0.13 0.1
13 DA 353 .1900-32 UNJF-3B 0.328 0.254 0.04 0.13 0.12
14 DB 353 .1900-32 UNJF-3B 0.328 0.254 0.06 0.13 0.12
15 DC 353 .1900-32 UNJF-3B 0.328 0.254 0.09 0.13 0.14
16 DA 354 .2500-28 UNJF-3B 0.391 0.316 0.04 0.224 0.23
17 DB 354 .2500-28 UNJF-3B 0.391 0.316 0.06 0.224 0.25
18 DC 354 .2500-28 UNJF-3B 0.391 0.316 0.09 0.224 0.28
Simmonds part number
Thread
A (inch)
C (inch)
F (inch)
H (inch)
Weight (100 pcs) (LB)
Documentation
Contact the supplier
Alcoa Fastening Systems Manufacturer of safety fastening systems for the aeronautics and space industries
Alcoa Fastening Systems
Alcoa Fastening Systems
Users Who Downloaded This Product Also Downloaded
Page