Cylinders ISO 6432 - MC3018M08010

MC Series

Manufacturer Airwork Pneumatic Equipment SrL
Description Cylinders ISO 6432 - MC3018M08010
Part Number MC3018M08010
Product selection
Selector Part Number Description Type Version Magnetic Cylinder Stroke (mm)
1 MC3018M08010 Cylinders ISO 6432 - MC3018M08010 Standard Double Acting Yes Ø8 10
Part Number
Description
Type
Version
Magnetic
Cylinder
Stroke (mm)
Documentation
Contact the supplier
Airwork Pneumatic Equipment SrL Airwork,an Italian manufacturing company specialized in the designing, manufacturing and selling of standard and customized solutions in the pneumatic automation industrial field.AirWork is part of a big and consolidated Group, with UNI EN ISO 9001 and 14001 certifications, who is operating from 25 years in many industrial fields and boasts a modern and proven designing system, an always up-to-date and powerful machinery, dedicated lines for products assembling and testing thanks to the highest standard of detection and quality control.
Airwork Pneumatic Equipment SrL