Compact Cylinders ISO 21287 - CM0111050005

CM series

Manufacturer Airwork Pneumatic Equipment SrL
Description Compact Cylinders ISO 21287 - CM0111050005
Part Number CM0111050005
Product selection
Selector Part Number Description Type Version Stroke (mm) Diametar
1 CM0111050005 Compact Cylinders ISO 21287 - CM0111050005 Female Rod Double Acting-Magnetic 5 Ø50
Part Number
Description
Type
Version
Stroke (mm)
Diametar
Documentation
Contact the supplier
Airwork Pneumatic Equipment SrL Airwork,an Italian manufacturing company specialized in the designing, manufacturing and selling of standard and customized solutions in the pneumatic automation industrial field.AirWork is part of a big and consolidated Group, with UNI EN ISO 9001 and 14001 certifications, who is operating from 25 years in many industrial fields and boasts a modern and proven designing system, an always up-to-date and powerful machinery, dedicated lines for products assembling and testing thanks to the highest standard of detection and quality control.
Airwork Pneumatic Equipment SrL