Ventilo-convecteur Bornéo - SVC - Version Reprise Dessous

Ventilo-convecteur Bornéo - SVC - Version Reprise Dessous

Ventilo-convecteurs réversibles : chauffage / refroidissement

Manufacturer AIRCALO
Reference description Borneo type SVC 2A servitude Gauche 280-290
Reference Borneo type SVC 2A servitude Gauche 280-290
Omniclass Fan Coil Units
OMNICLASS Table 23 Code 23.75.70.17.27
Motor power absorbed [W] 245,00
Mass [kg] 37
Overall Height [mm] 624,00
Overall Length [mm] 1360,00
Outlet Diameter [mm] 16,00
Overall Width [mm] 249,00
Connection Diameter [mm] 12,70
Second Diameter [mm] 12,70
Overall Depth [mm] 249,00
AC Power Nominal [W] 86,00
Nominal Voltage [V] 230,00
Main Material Galvanized steel
Insulation Material Polyurethane foam
Product selection
Selector Omniclass Masterformat Code MasterFormat Uniformat code Uniformat OMNICLASS Table 23 Code Name BIM&CO Motor power absorbed [W] Mass [kg] Overall Height [mm] Overall Length [mm] Outlet Diameter [mm] Overall Width [mm] Connection Diameter [mm] Second Diameter [mm] Overall Depth [mm] AC Power Nominal [W] Nominal Voltage [V] Main Material Insulation Material
1 Fan Coil Units 23.75.70.17.27 245,00 37 624,00 1360,00 16,00 249,00 12,70 12,70 249,00 86,00 230,00 Galvanized steel Polyurethane foam
2 Fan Coil Units 23 82 19 Fan Coil Units D3040 Distribution Systems 23-33 33 11 Ducted fan coil unit 100.00 24 514.00 950.00 21.00 249.00 12.70 12.70 249.00 60,00 230.00 Galvanized steel Polyurethane foam
3 Fan Coil Units 23.75.70.17.27 100,00 24 624,00 950,00 16,00 249,00 12,70 12,70 249,00 60,00 230,00 Galvanized steel Polyurethane foam
4 Fan Coil Units 23.75.70.17.27 100,00 28 624,00 1100,00 16,00 249,00 12,70 12,70 249,00 60,00 230,00 Galvanized steel Polyurethane foam
5 Fan Coil Units 23 82 19 Fan Coil Units D3040 Distribution Systems 23-33 33 11 Ducted fan coil unit 245.00 46 514.00 1700.00 21.00 249.00 19.05 12.70 249.00 180,00 230.00 Galvanized steel Polyurethane foam
6 Fan Coil Units 23 82 19 Fan Coil Units D3040 Distribution Systems 23-33 33 11 Ducted fan coil unit 245.00 37 514.00 1360.00 21.00 249.00 12.70 12.70 249.00 86,00 230.00 Galvanized steel Polyurethane foam
7 Fan Coil Units 23 82 19 Fan Coil Units D3040 Distribution Systems 23-33 33 11 Ducted fan coil unit 100.00 28 514.00 1100.00 21.00 249.00 12.70 12.70 249.00 60,00 230.00 Galvanized steel Polyurethane foam
8 Fan Coil Units 23.75.70.17.27 245,00 46 624,00 1700,00 16,00 249,00 19,05 12,70 249,00 180,00 230,00 Galvanized steel Polyurethane foam
Omniclass
Masterformat Code
MasterFormat
Uniformat code
Uniformat
OMNICLASS Table 23 Code
Name BIM&CO
Motor power absorbed [W]
Mass [kg]
Overall Height [mm]
Overall Length [mm]
Outlet Diameter [mm]
Overall Width [mm]
Connection Diameter [mm]
Second Diameter [mm]
Overall Depth [mm]
AC Power Nominal [W]
Nominal Voltage [V]
Main Material
Insulation Material
Documentation
Contact the supplier
AIRCALO AIRCALO is designer and manufacturer of climate processing units for industrial, large commercial, municipal service, health care facilities and office buildings.
AIRCALO