2

Vacuum Pad Especial for Plastic Film and Paper -Flat Vacuum Pad SFT Series

Manufacturer AIRBEST PNEUMATICS Co.,Ltd
Description Vacuum Pad Especial for Plastic Film and Paper -Flat Vacuum Pad SFT Series SFT15S
Part number SFT15S
Product selection
Selector Model Sucker diameter Suction (N) Internal volume (cm³) Hose diameter (mm) Weight (g)
1 SFT15 15 5.5 0.13 2 0.7
2 SFT20 20 8.5 0.3 2 1.1
6 SFT24 24 11 0.72 4 1.2
7 SFT30 30 19 1.5 4 3.3
3 SFT34 34 25 2 4 3.7
4 SFT35 35 31 2.1 4 6.5
5 SFT40 40 33 3 4 5.1
Model
Sucker diameter
Suction (N)
Internal volume (cm³)
Hose diameter (mm)
Weight (g)
Documentation
Contact the supplier
AIRBEST PNEUMATICS Co.,Ltd AIRBEST PNEUMATICS is a scientific and technological enterprise combining research and development, production and sales, which owns global vacuum and automation leading technology.
AIRBEST PNEUMATICS Co.,Ltd
阿尔贝斯气动有限公司