2

Vacuum Pad Especial for Plastic Film and Paper -Flat Vacuum Pad SFT Series

Manufacturer AIRBEST PNEUMATICS Co.,Ltd
Description Vacuum Pad Especial for Plastic Film and Paper -Flat Vacuum Pad SFT Series SFT15S
Part number SFT15S
Product selection
Selector Model Sucker diameter Suction (N) Internal volume (cm³) Hose diameter (mm) Weight (g)
1 SFT15 15 5.5 0.13 2 0.7
2 SFT20 20 8.5 0.3 2 1.1
6 SFT24 24 11 0.72 4 1.2
7 SFT30 30 19 1.5 4 3.3
3 SFT34 34 25 2 4 3.7
4 SFT35 35 31 2.1 4 6.5
5 SFT40 40 33 3 4 5.1
Model
Sucker diameter
Suction (N)
Internal volume (cm³)
Hose diameter (mm)
Weight (g)
Documentation
Contact the supplier
AIRBEST PNEUMATICS Co.,Ltd AIRBEST PNEUMATICS is a scientific and technological enterprise combining research and development, production and sales, which owns global vacuum and automation leading technology.
AIRBEST PNEUMATICS Co.,Ltd
阿尔贝斯气动有限公司
Users Who Downloaded This Product Also Downloaded
Page