Multistage Vacuum Pump AZL212 Series

Manufacturer AIRBEST PNEUMATICS Co.,Ltd
Description Multistage Vacuum Pump AZL212
Part number AZL212
Product selection
Selector Series Nozzle diameter Max. vacuum flow rate Air consumption Max. vacuum pressure Max. operating pressure Supply pressure range Standard supply pressure Operating temperature range
1 AZL212 Φ1.2mm x 2 200 l/min 126 l/min -84kPa 7bar 2~5bar 4bar 5~50℃
Series
Nozzle diameter
Max. vacuum flow rate
Air consumption
Max. vacuum pressure
Max. operating pressure
Supply pressure range
Standard supply pressure
Operating temperature range
-
Documentation
Contact the supplier
AIRBEST PNEUMATICS Co.,Ltd AIRBEST PNEUMATICS is a scientific and technological enterprise combining research and development, production and sales, which owns global vacuum and automation leading technology.
AIRBEST PNEUMATICS Co.,Ltd
阿尔贝斯气动有限公司