2

Compact Vacuum Pump ASX Series

Manufacturer AIRBEST PNEUMATICS Co.,Ltd
Description Compact Vacuum Pump ASX05-1-NO-N1-E1
Part number ASX05-1-NO-N1-E1
Order code 132.0501.1000
Product selection
Selector Model Max.vacuum level (-kPa) Max.vacuum flow (l/min) Air supply pressure (bar) Air consumption (l/m) Noise (dB) Weight (g)
1 ASX05 92 46 4-6 24-30 65-70 250
2 ASX10 92 72 4-6 45-78 65-70 250
3 ASX15 92 103 4-6 70-92 65-70 250
4 ASX20 92 110 4-6 98-125 65-70 250
Model
Max.vacuum level (-kPa)
Max.vacuum flow (l/min)
Air supply pressure (bar)
Air consumption (l/m)
Noise (dB)
Weight (g)
1
Documentation
Contact the supplier
AIRBEST PNEUMATICS Co.,Ltd AIRBEST PNEUMATICS is a scientific and technological enterprise combining research and development, production and sales, which owns global vacuum and automation leading technology.
AIRBEST PNEUMATICS Co.,Ltd
阿尔贝斯气动有限公司