1
afy

Art.241R - Manchon réduit mâle et femelle

Manufacturer afy
Description Manchon réduit mâle et femelle, Rp 1"1/4
Part number ART 241R 1-1/4 3/4 G
Mass 158 kg
Product selection
Selector Part Number Diameter (inch) Diameter (mm) a (mm) Type Mass (kg)
1 ART 241R 1/4-1/8 G 1/4x1/8 8x6 15 I 12
2 ART 241R 3/8-1/8 G 3/8x1/8 10x6 17 I 21
3 ART 241R 3/8-1/4 G 3/8x1/4 10x8 17 I 14
4 ART 241R 1/2 1/8 G 1/2x1/8 15x6 17 I 36
5 ART 241R 1/2-1/4 G 1/2x1/4 15x8 20 I 35
6 ART 241R 1/2-3/8 G 1/2x3/8 15x10 14 I 24
7 ART 241R 3/4 1/4 G 3/4x1/4 20x8 16 II 66
8 ART 241R 3/4-3/8 G 3/4x3/8 20x10 16 II 61
15 ART 241R 3/4 1/2 G 3/4x1/2 20x15 13 I 49
16 ART 241R 1 1/4 G 1 x1/4 25x8 29 II 102
17 ART 241R 1 3/8 G 1 x3/8 25x10 29 II 100
18 ART 241R 1-1/2 G 1 x1/2 25x15 29 II 98
19 ART 241R 1-3/4 G 1 x 3/4 25x20 29 I 76
20 ART 241R 1-1/4 3/8 G 1.1/4x 3/8 32x10 31 II 158
21 ART 241R 1-1/4 1/2 G 1.1/4x 1/2 32x15 31 II 136
22 ART 241R 1-1/4 3/4 G 1.1/4x 3/4 32x20 31 II 158
23 ART 241R 1-1/4-1 G 1.1/4x1 32x25 31 I 136
24 ART 241R 1-1/4 3/8 G 1.1/2x 3/8 40X10 31 II 211
25 ART 241R 1-1/2 1/2 G 1.1/2x 1/2 40X15 31 II 223
26 ART 241R 1-1/2 3/4 G 1.1/2x 3/4 40x20 31 II 208
27 ART 241R 1-1/2 1 G 1.1/2x1 40X25 31 II 191
28 ART 241R 1-1/2 1-1/4 G 1.1/2x1.1/4 40X32 31 I 143
29 ART 241R 2 1 G 2 x1 50X25 35 II 350
30 ART 241R 2 1-1/4 G 2 x1.1/4 50x32 35 II 344
31 ART 241R 2 1-1/2 G 2 x1.1/2 50x40 35 II 294
32 ART 241R 2-1/2 1-1/2 G 2.1/2x1.1/2 65x40 40 II 594
33 ART 241R 2-1/2 2 G 2.1/2x2 65x50 40 II 488
34 ART 241R 3 2 G 3 x2 80x55 44 II 850
35 ART 241R 3 2-1/2 G 3 x2.1/2 80x65 44 II 628
36 ART 241R 4 3 G 4 x3 100x80 51 II 1136
Part Number
Diameter (inch)
Diameter (mm)
a (mm)
Type
Mass (kg)
Contact the supplier
afy Nous distribuons des raccords de qualité répondant aux normes européennes
RACCORDS AFY
Users Who Downloaded This Product Also Downloaded
Page