1
afy

Art.271 - Manchon femelle filetage droite/gauche

Manufacturer afy
Description Manchon femelle filetage droite/gauche, 1 1/4
Part number ART 271 1-1/4 G
Mass 194 g
Product selection
Selector Part Number Diameter Diameter (mm) (mm) a (mm) Mass (g)
3 ART 271 3/8 G 3/8 10 30 43
4 ART 271 1/2 G 1/2 15 36 68
5 ART 271 3/4 G 3/4 20 39 89
6 ART 271 1G 1 25 45 137
7 ART 271 1-1/4 G 1 1/4 32 50 194
8 ART 271 1-1/2 G 1 1/2 40 55 261
9 ART 271 2 G 2 50 65 425
15 ART 271 2-1/2 G 2 1/2 65 74 548
16 ART 271 3 G 3 80 80 774
Part Number
Diameter
Diameter (mm) (mm)
a (mm)
Mass (g)
Contact the supplier
afy Nous distribuons des raccords de qualité répondant aux normes européennes
RACCORDS AFY
Users Who Downloaded This Product Also Downloaded
Page