1
afy

Art.270 - Manchon femelle filetage droite/droite

Manufacturer afy
Description Manchon femelle filetage droite/droite, 1/8
Part number ART 270 1/8 G
Mass 24 g
Product selection
Selector Part Number Diameter (inch) Diameter (mm) a (mm) Mass (g)
1 ART 270 1/8 G 1/8 6 25 24
2 ART 270 1/4 G 1/4 8 27 34
3 ART 270 3/8 G 3/8 10 30 46
4 ART 270 1/2 G 1/2 15 36 63
5 ART 270 3/4 G 3/4 20 39 94
6 ART 270 1 G 1 25 45 133
7 ART 270 1-1/4 G 1 1/4 32 50 202
8 ART 270 1-1/2 G 1 1/2 40 55 263
9 ART 270 2 G 2 50 65 390
15 ART 270 2-1/2 G 2 1/2 65 74 549
16 ART 270 3 G 3 80 80 754
17 ART 270 4 G 4 100 94 1176
Part Number
Diameter (inch)
Diameter (mm)
a (mm)
Mass (g)
Contact the supplier
afy Nous distribuons des raccords de qualité répondant aux normes européennes
RACCORDS AFY
Users Who Downloaded This Product Also Downloaded
Page