1
afy

Art.98 - Coude union mâle et femelle à joint cônique

Manufacturer afy
Description Coude union mâle et femelle à joint cônique, 1 1/4
Part number ART 98 1-1/4 G
Mass 1000 g
Product selection
Selector Part Number Diameter (inch) Diameter (mm) b (mm) c (mm) Mass (g)
2 ART 98 1/4 G 1/4 8 61 21 129
3 ART 98 3/8G 3/8 10 65 25 220
4 ART 98 1/2 G 1/2 15 76 28 280
5 ART 98 3/4 G 3/4 20 82 33 440
6 ART 98 1 G 1 25 94 38 590
7 ART 98 1-1/4 G 1 1/4 32 107 45 1000
8 ART 98 1-1/2 G 1 1/2 40 115 50 1280
9 ART 98 2 G 2 50 128 58 1900
15 ART 98 2-1/2 G 2 1/2 65 152 70 2600
16 ART 98 3 G 3 80 168 78 4500
Part Number
Diameter (inch)
Diameter (mm)
b (mm)
c (mm)
Mass (g)
Contact the supplier
afy Nous distribuons des raccords de qualité répondant aux normes européennes
RACCORDS AFY
Users Who Downloaded This Product Also Downloaded
Page