1
afy

Art.92 - Coude mâle et femelle

Manufacturer afy
Description Coude mâle et femelle, 1/4
Part number ART 92 1/4 G
Mass 40 g
Product selection
Selector Part Number Diameter (inch) Diameter (mm) a (mm) b (mm) Mass (g)
1 ART 92 1/8 G 1/8 6 17.5 25.4 40
2 ART 92 1/4 G 1/4 8 20.6 30.2 40
3 ART 92 3/8 G 3/8 10 24.1 36.6 60
4 ART 92 1/2 G 1/2 15 28.5 41.2 80
5 ART 92 3/4 G 3/4 20 33.3 48 160
6 ART 92 1 G 1 25 38.1 54.4 210
7 ART 92 1-1/4 G 1 1/4 32 44.5 62.2 330
8 ART 92 1-1/2 G 1 1/2 40 49.3 68.3 470
9 ART 92 2G 2 50 57.2 82.8 660
15 ART 92 2-1/2 G 2 1/2 66 70 98 1300
16 ART 92 3 G 3 80 81 114.6 1870
17 ART 92 4 G 4 102 99 144.5 3300
Part Number
Diameter (inch)
Diameter (mm)
a (mm)
b (mm)
Mass (g)
Contact the supplier
afy Nous distribuons des raccords de qualité répondant aux normes européennes
RACCORDS AFY
Users Who Downloaded This Product Also Downloaded
Page