1

Art.90 - Coude femelle

Manufacturer afy
Description Coude femelle, 1/4
Part number ART 90 1/4 G
Mass 50 g
Product selection
Selector Part Number Diameter (inch) Diameter (mm) a (mm) Mass (g)
1 ART 90 1/8 1/8 6 19 30
2 ART 90 1/4 G 1/4 8 21 50
3 ART 90 3/8 G 3/8 10 25 70
4 ART 90 1/2 G 1/2 15 28 90
5 ART 90 3/4 G 3/4 20 33 160
6 ART 90 1 G 1 25 38 210
7 ART 90 1-1/4 G 1 1/4 32 45 320
8 ART 90 1-1/2 G 1 1/2 40 50 470
9 ART 90 2 G 2 50 58 860
15 ART 90 2-1/2 G 2 1/2 66 69 1400
16 ART 90 3 G 3 80 78 1730
17 ART 90 4 G 4 102 96 2800
Part Number
Diameter (inch)
Diameter (mm)
a (mm)
Mass (g)
Contact the supplier
afy Nous distribuons des raccords de qualité répondant aux normes européennes
RACCORDS AFY