1

Art.291 - Bouchon mâle sans bourrelet

Manufacturer afy
Description Bouchon mâle sans bourrelet, 1 1/4
Part number ART 291 1-1/4 G
Mass 113 g
Product selection
Selector Part Number Diameter (inch) Diameter (mm) a (mm) Mass (g)
1 ART 291 1/8G 1/8 6 14 10
2 ART 291 1/4 G 1/4 8 19 18
3 ART 291 3/8 G 3/8 10 20 27
4 ART 291 1/2 G 1/2 15 24 52
5 ART 291 3/4 G 3/4 20 26 80
6 ART 291 1 G 1 25 30 110
7 ART 291 1-1/4 G 1 1/4 32 35 113
8 ART 291 1-1/2 G 1 1/2 40 36 132
15 ART 291 2 G 2 50 43 206
Part Number
Diameter (inch)
Diameter (mm)
a (mm)
Mass (g)
Contact the supplier
afy Nous distribuons des raccords de qualité répondant aux normes européennes
RACCORDS AFY