Straight Linear Shaft - Both Ends Tapped with External thread- DSC/DSRC/DSAC/DSSC/DSVC Series

Manufacturer ACME Precision Industry Co.,Ltd.
Description Straight Linear Shaft - Both Ends Tapped with External thread DSC8-L180-P7-F20-B12-M6-Q7-T20-S12-N6
Part number DSC8-L180-P7-F20-B12-M6-Q7-T20-S12-N6
CAD models
Please make sure this software has been installed.

Product selection

L
F
B
T
S
Type
Machining Wrench Flat
Flat Machining
Machining Keyway
None
Thread selection(M)
Thread selection(N)
Input RG Value
Input DRG Value
Input K Value
Input E(FG) Value
Input FG Value
Input DFG Value
Input A(DFG) Value
Input E Value
Input KG Value
Input G Value
Input DKG Value
Input B(DKG) Value
Input KG Value
Input G Value
M
6
N
6
L Tolerance Alteration
P
Q

Documentation

Contact the supplier

ACME Precision Industry Co.,Ltd.

ACME Precision Industry Co.,Ltd.

ACME provide high quality standard parts, precision machining parts and linear actuators for automation industry. The products include linear motion, linear guide, transmission parts, conveyor system, supporting parts, operation parts, aluminum frame, fasteners and so on.

Google Map