1

Counterbore Magnet MKN/MKNT

Manufacturer ACME Precision Industry Co.,Ltd.
Description Counterbore Magnet MKN8-2
Part number MKN8-2
Product selection
Selector Code T L d1 d2 Adsorbability Surface flux density Gauss Stainless steel flat head screws
1 MKN/MKNT 2 8 5.5 3 1.1 2800~3400 M2.5-6
2 MKN/MKNT 3 8 5.5 3 1.7 3000~3600 M2.5-6
3 MKN/MKNT 3 10 6.5 3.5 2.3 2800~3300 M3-8
4 MKN/MKNT 4 10 6.5 3.5 2.5 3600~4000 M3-8
5 MKN/MKNT 4.5 12 6.5 3.5 2.8 3700~4100 M3-8
6 MKN/MKNT 5 15 9 4.8 5.6 3800~4300 M4-10
7 MKN/MKNT 5.5 20 11 5.8 8 3800~4200 M5-12
8 MKN/MKNT 6 25 13 7 10 3700~4300 M6-15
Code
T
L
d1
d2
Adsorbability
Surface flux density Gauss
Stainless steel flat head screws
Documentation