ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR97-35HD

TUBUS-Series Type TR-HD

Manufacturer ACE Stoßdämpfer GmbH
Part number TR97-35HD
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR97-35HD
DRAW_DATE 9.12.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR-HD
DRAW_NO TR97-35HD
Selection TR97-35HD
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR97-35HD TUBUS-Series Type TR-HD 2821 35
Type
TR97-35HD
Max. Energy Capacity (Nm/stroke)
2821
Stroke
35
Position
Total Length [mm]
82
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map