ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR83-48L-5

TUBUS-Series Type TR-L

Manufacturer ACE Stoßdämpfer GmbH
Part number TR83-48L-5
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR83-48L-5
DRAW_DATE 6.12.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR-L
DRAW_NO TR83-48L-5
Selection TR83-48L-5
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR83-48L-5 TUBUS-Series Type TR-L 900 48
Type
TR83-48L-5
Max. Energy Capacity (Nm/stroke)
900
Stroke
48
Position
Total Length [mm]
73
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map