ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR72-26HD

TUBUS-Series Type TR-HD

Manufacturer ACE Stoßdämpfer GmbH
Part number TR72-26HD
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR72-26HD
DRAW_DATE 6.12.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR-HD
DRAW_NO TR72-26HD
Selection TR72-26HD
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR72-26HD TUBUS-Series Type TR-HD 1700 26
Type
TR72-26HD
Max. Energy Capacity (Nm/stroke)
1700
Stroke
26
Position
Total Length [mm]
59
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map