ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR66-40L-2

TUBUS-Series Type TR-L

Manufacturer ACE Stoßdämpfer GmbH
Part number TR66-40L-2
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR66-40L-2
DRAW_DATE 28.11.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR-L
DRAW_NO TR66-40L-2
Selection TR66-40L-2
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR66-40L-2 TUBUS-Series Type TR-L 204 40
Type
TR66-40L-2
Max. Energy Capacity (Nm/stroke)
204
Stroke
40
Position
Total Length [mm]
59
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map