ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR43-25L

TUBUS-Series Type TR-L

Manufacturer ACE Stoßdämpfer GmbH
Part number TR43-25L
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR43-25L
DRAW_DATE 28.11.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR
DRAW_NO TR43-25L
Selection TR43-25L
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR43-25L TUBUS-Series Type TR-L 14 25
Type
TR43-25L
Max. Energy Capacity (Nm/stroke)
14
Stroke
25
Position
Total Length [mm]
37
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map