ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR188-108L-6

TUBUS-Series Type TR-L

Manufacturer ACE Stoßdämpfer GmbH
Part number TR188-108L-6
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR188-108L-6
DRAW_DATE 30.11.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR-L
DRAW_NO TR188-108L-6
Selection TR188-108L-6
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR188-108L-6 TUBUS-Series Type TR-L 6600 108
Type
TR188-108L-6
Max. Energy Capacity (Nm/stroke)
6600
Stroke
108
Position
Total Length [mm]
165
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map