ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR143-86L-2

TUBUS-Series Type TR-L

Manufacturer ACE Stoßdämpfer GmbH
Part number TR143-86L-2
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR143-86L-2
DRAW_DATE 9.12.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR-L
DRAW_NO TR143-86L-2
Selection TR143-86L-2
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR143-86L-2 TUBUS-Series Type TR-L 1200 86
Type
TR143-86L-2
Max. Energy Capacity (Nm/stroke)
1200
Stroke
86
Position
Total Length [mm]
127
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map