ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR105-28HD

TUBUS-Series Type TR-HD

Manufacturer ACE Stoßdämpfer GmbH
Part number TR105-28HD
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR105-28HD
DRAW_DATE 30.11.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR-HD
DRAW_NO TR105-28HD
Selection TR105-28HD
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR105-28HD TUBUS-Series Type TR-HD 5641 28
Type
TR105-28HD
Max. Energy Capacity (Nm/stroke)
5641
Stroke
28
Position
Total Length [mm]
72
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map