ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TR100-60

TUBUS-Series Type TR

Manufacturer ACE Stoßdämpfer GmbH
Part number TR100-60
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TR100-60
DRAW_DATE 9.12.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TR
DRAW_NO TR100-60
Selection TR100-60
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 HUB
1 1 TR100-60 TUBUS-Series Type TR 115 60
Type
TR100-60
Max. Energy Capacity (Nm/stroke)
115
Stroke
60
Position
Total Length [mm]
88
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map