ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TI36-80-3

TUBUS-Series Type TI

Manufacturer ACE Stoßdämpfer GmbH
Part number TI36-80-3
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TI36-80-3
DRAW_DATE 28.11.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TI
DRAW_NO TI36-80-3
Selection TI36-80-3
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 THREAD_M HUB
1 1 TI36-80-3 TUBUS-Series Type TI 10953 M36x4 80
Type
TI36-80-3
Max. Energy Capacity (Nm/stroke)
10953
Mounting Thread
M36x4
Stroke
80
Total Length [mm]
261
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map