ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

TI16-42-2

TUBUS-Series Type TI

Manufacturer ACE Stoßdämpfer GmbH
Part number TI16-42-2
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 TI16-42-2
DRAW_DATE 30.11.2021
DRAW_TITLE_LINE_1 TUBUS-Serie TI
DRAW_NO TI16-42-2
Selection TI16-42-2
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 THREAD_M HUB
1 1 TI16-42-2 TUBUS-Series Type TI 1105 M16x2 42
Type
TI16-42-2
Max. Energy Capacity (Nm/stroke)
1105
Mounting Thread
M16x2
Stroke
42
Total Length [mm]
116
Please note that this model uses a simplified view of the internal geometry. Original data may differ.

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map