ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

SDH63-300EU

Stacker crane shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number SDH63-300EU
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 SDH63-300EU
DRAW_DATE 28.11.2021
DRAW_TITLE_LINE_1 Industrial Crane Buffers
DRAW_NO SDH63-300EU
Selection SDH63-300EU
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3
1 1 SDH63-300EU Stacker crane shock absorber 54000
Type
SDH63-300EU
Max. Energy Capacity (Nm/stroke)
54000
Stroke
[ >0< .. 300 ]
Model Type
Pos.1
SDH63-300EU
Total Length [mm]
850

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map