ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

SDH50-150EU

Stacker crane shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number SDH50-150EU
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 0
DRAW_POS1 SDH50-150EU
DRAW_DATE 6.12.2021
DRAW_TITLE_LINE_1 Industrial Crane Buffers
DRAW_NO SDH50-150EU
Selection SDH50-150EU
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3
1 1 SDH50-150EU Stacker crane shock absorber 21000
Type
SDH50-150EU
Max. Energy Capacity (Nm/stroke)
21000
Stroke
[ >0< .. 150 ]
Model Type
Pos.1
SDH50-150EU
Total Length [mm]
517

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map