ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

SCS64-50EU

Stacker crane shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number SCS64-50EU
DRAW_POS4 0
DRAW_POS3 Standard
DRAW_POS2 NM64
DRAW_POS1 SCS64-50EU
DRAW_DATE 30.11.2021
DRAW_TITLE_LINE_1 Industrial Crane Buffers
DRAW_NO SCS64-50EU
Selection SCS64-50EU
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 THREAD_M
1 1 SCS64-50EU Stacker crane shock absorber 3400 M64x2
Type
SCS64-50EU
Max. Energy Capacity (Nm/stroke)
3400
Mounting Thread
M64x2
Stroke
[ 0 .. >49< ]
Accessories
Accessories
Attachment parts piston rod
Button
Pos.1
SCS64-50EU
Pos.2
NM64
Total Length [mm]
225

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map