ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

PMCN600EUMH2-V4A

Miniature Shock Absorbers Protection Series

Manufacturer ACE Stoßdämpfer GmbH
Part number PMCN600EUMH2-V4A
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 Standard
DRAW_POS1 PMCN600EUMH2-V4A
DRAW_DATE 9.12.2021
DRAW_TITLE_LINE_1 Miniature Shock Absorbers, Protection Series
DRAW_NO PMCN600EUMH2-V4A
Selection PMCN600EUMH2-V4A
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 THREAD_M
1 1 PMCN600EUMH2-V4A Miniature Shock Absorbers Protection Series 136 M25x1,5
Type
PMCN600EUMH2-V4A
Max. Energy Capacity (Nm/stroke)
136
Mounting Thread
M25x1,5
Attachment parts external body
Displacement KM
[ >0< .. 77.45 ]
Stroke
[ >0< .. 25.4 ]
Pos.1
PMCN600EUMH2-V4A
Total Length [mm]
155.5

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map