ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

PMCN225EUM

Miniature Shock Absorbers Protection Series

Manufacturer ACE Stoßdämpfer GmbH
Part number PMCN225EUM
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 Standard
DRAW_POS1 PMCN225EUM
DRAW_DATE 28.11.2021
DRAW_TITLE_LINE_1 Miniature Shock Absorbers, Protection Series
DRAW_NO PMCN225EUM
Selection PMCN225EUM
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 THREAD_M
1 1 PMCN225EUM Miniature Shock Absorbers Protection Series 41 M20x1,5
Type
PMCN225EUM
Max. Energy Capacity (Nm/stroke)
41
Mounting Thread
M20x1,5
Attachment parts external body
Displacement KM
[ >0< .. 49.15 ]
Stroke
[ >0< .. 12.5 ]
Pos.1
PMCN225EUM
Total Length [mm]
108

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map