ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

MC150EUMH

Miniature Shock Absorbers

Manufacturer ACE Stoßdämpfer GmbH
Part number MC150EUMH
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 Standard
DRAW_POS1 MC150EUMH
DRAW_DATE 29.11.2021
DRAW_TITLE_LINE_1 Miniature Shock Absorbers
DRAW_NO MC150EUMH
Selection MC150EUMH
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3 THREAD_M
1 1 MC150EUMH Miniature Shock Absorbers 20 M14x1,5
Type
MC150EUMH
Max. Energy Capacity (Nm/stroke)
20
Mounting Thread
M14x1,5
Attachment parts external body
Attachment parts piston rod
Displacement KM
[ >0< .. 54.8 ]
Stroke
[ >0< .. 12.5 ]
Pos.1
MC150EUMH
Total Length [mm]
86.6

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map