ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

HBS-70-700

Hydraulic Dampers

Manufacturer ACE Stoßdämpfer GmbH
Part number HBS-70-700
DRAW_POS4 B24
DRAW_POS3 B24
DRAW_POS2 0
DRAW_POS1 HBS-70-700
DRAW_DATE 30.11.2021
DRAW_TITLE_LINE_1 Hydraulic Dampers
DRAW_NO HBS-70-700
Selection HBS-70-700
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description PRESSURE POWER_D
1 1 HBS-70-700 Hydraulic Dampers 12600
Type
HBS-70-700
Stroke
[ >0< .. 700 ]
Compression Force N
12600
Attachment parts external body
External body fitting
Piston Rod End Fitting
Body End Fitting
Pos.1
HBS-70-700
Pos.3
B24
Pos.4
B24
Total Length [mm]
2361

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map