ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

GS-15-60-VA

Industrial Gas Springs VA

Manufacturer ACE Stoßdämpfer GmbH
Part number GS-15-60-VA
DRAW_POS4 B5
DRAW_POS3 B5
DRAW_POS2 0
DRAW_POS1 GS-15-60-VA
DRAW_DATE 6.12.2021
DRAW_TITLE_LINE_1 Industrial Gas Springs VA
DRAW_NO GS-15-60-VA
Selection GS-15-60-VA
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description EXTENSION_FORCE_AK1
1 1 GS-15-60-VA Industrial Gas Springs VA 40 bis 400
Type
GS-15-60-VA
Stroke
[ >0< .. 60 ]
Available force range F1 (N) at 20°C
40 bis 400
External body fitting
Piston Rod End Fitting
Body End Fitting
Download as
Pos.1
GS-15-60-VA
Pos.3
B5
Pos.4
B5
Total Length [mm]
154

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map