ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

GS-12-120

Industrial Gas Springs

Manufacturer ACE Stoßdämpfer GmbH
Part number GS-12-120
DRAW_POS4 A3,5/NA3,5
DRAW_POS3 A3,5/NA3,5
DRAW_POS2 0
DRAW_POS1 GS-12-120
DRAW_DATE 6.12.2021
DRAW_TITLE_LINE_1 Industrial Gas Springs
DRAW_NO GS-12-120
Selection GS-12-120
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description EXTENSION_FORCE_AK1
1 1 GS-12-120 Industrial Gas Springs 10 bis 180
Type
GS-12-120
Stroke
[ >0< .. 120 ]
Available force range F1 (N) at 20°C
10 bis 180
External body fitting
Piston Rod End Fitting
max. Force
370 N
Accessories
max. Force
180 N
Body End Fitting
max. Force
370 N
Accessories
max. Force
180 N
Download as
Pos.1
GS-12-120
Pos.3
A3,5
Pos.3.1
NA3,5
Pos.4
A3,5
Pos.4.1
NA3,5
Total Length [mm]
296

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map