ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

GS-10-50-V4A

Industrial Gas Springs V4A

Manufacturer ACE Stoßdämpfer GmbH
Part number GS-10-50-V4A
DRAW_POS4 B3,5
DRAW_POS3 B3,5
DRAW_POS2 0
DRAW_POS1 GS-10-50-V4A
DRAW_DATE 6.12.2021
DRAW_TITLE_LINE_1 Industrial Gas Springs V4A
DRAW_NO GS-10-50-V4A
Selection GS-10-50-V4A
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description EXTENSION_FORCE_AK1
1 1 GS-10-50-V4A Industrial Gas Springs V4A 30 bis 100
Type
GS-10-50-V4A
Stroke
[ >0< .. 50 ]
Available force range F1 (N) at 20°C
30 bis 100
External body fitting
Piston Rod End Fitting
Body End Fitting
Download as
Pos.1
GS-10-50-V4A
Pos.3
B3,5
Pos.4
B3,5
Total Length [mm]
132

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map